3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

Sort by
QVCW16V070S N/A 22216 N/A 70 mm N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVC16V215S N/A 22216 N/A 2-15/16 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVCW16V215S N/A 22216 N/A 2-15/16 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVC16V075S N/A 22216 N/A 75 mm N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVCW16V075S N/A 22216 N/A 75 mm N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVC16V300S N/A 22216 N/A 3 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVCW16V300S N/A 22216 N/A 3 in N/A 7.50 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A 22.00 lb10.00 Kg N/A CAD
QVC19V080S N/A 22219 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V080S N/A 22219 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC19V303S N/A 22219 N/A 3-3/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V303S N/A 22219 N/A 3-3/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC19V304S N/A 22219 N/A 3-1/4 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V304S N/A 22219 N/A 3-1/4 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC19V085S N/A 22219 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V085S N/A 22219 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC19V307S N/A 22219 N/A 3-7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V307S N/A 22219 N/A 3-7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC19V308S N/A 22219 N/A 3-1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V308S N/A 22219 N/A 3-1/2 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC19V090S N/A 22219 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVCW19V090S N/A 22219 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A 32 lb14.5 Kg N/A CAD
QVC22V311S N/A 22222 N/A 3-11/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 43 lb19.50 Kg N/A CAD
QVCW22V311S N/A 22222 N/A 3-11/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 43 lb19.50 Kg N/A CAD
QVC22V312S N/A 22222 N/A 3-3/4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 43 lb19.50 Kg N/A CAD
QVCW22V312S N/A 22222 N/A 3-3/4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 43 lb19.50 Kg N/A CAD
26 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 3