3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QVTU14V060S N/A 22214 N/A 60 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVTU14V065S N/A 22214 N/A 65 mm N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVTU14V207S N/A 22214 N/A 2-7/16 in N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVTU14V208S N/A 22214 N/A 2-1/2 in N/A 52000 lb231 kN N/A 47800 lb213 kN N/A Single V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVTU16V070S N/A 22216 N/A 70 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 35 lb15.90 Kg N/A CAD
QVTU16V075S N/A 22216 N/A 75 mm N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 35 lb15.90 Kg N/A CAD
QVTU16V211S N/A 22216 N/A 2-11/16 in N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 35 lb15.90 Kg N/A CAD
QVTU16V212S N/A 22216 N/A 2-3/4 in N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 35 lb15.90 Kg N/A CAD
QVTU16V215S N/A 22216 N/A 2-15/16 in N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 35 lb15.90 Kg N/A CAD
QVTU16V300S N/A 22216 N/A 3 in N/A 62500 lb278 kN N/A 57200 lb254 kN N/A Single V-Lock N/A 35 lb15.90 Kg N/A CAD
QVTU19V080S N/A 22219 N/A 80 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU19V085S N/A 22219 N/A 85 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU19V090S N/A 22219 N/A 90 mm N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU19V303S N/A 22219 N/A 3-3/16 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU19V304S N/A 22219 N/A 3-1/4 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU19V307S N/A 22219 N/A 3-7/16 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU19V308S N/A 22219 N/A 3-1/2 in N/A 99000 lb441 kN N/A 86600 lb385 kN N/A Single V-Lock N/A 44 lb20.00 Kg N/A CAD
QVTU22V100S N/A 22222 N/A 100 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 58.0 lb26.3 Kg N/A CAD
QVTU22V311S N/A 22222 N/A 3-11/16 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 58.0 lb26.3 Kg N/A CAD
QVTU22V312S N/A 22222 N/A 3-3/4 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 58.0 lb26.3 Kg N/A CAD
QVTU22V315S N/A 22222 N/A 3-15/16 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 58.0 lb26.3 Kg N/A CAD
QVTU22V400S N/A 22222 N/A 4 in N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Single V-Lock N/A 58.0 lb26.3 Kg N/A CAD
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1