All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Cartridge Block > View Items  

Single V-Lock Cartridge Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 32 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVMC11V115S 22211 1 15/16 in 4.531 in
115.1
mm
3.14 in
79.8
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVMC11V050S 22211 50 mm 4.531 in
115.1
mm
3.14 in
79.8
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVMC11V200S 22211 2 in 4.531 in
115.1
mm
3.14 in
79.8
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QVMC13V055S 22213 55 mm 5 in
127
mm
3.36 in
85.3
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVMC13V203S 22213 2 3/16 in 5 in
127
mm
3.36 in
85.3
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVMC13V204S 22213 2 1/4 in 5 in
127
mm
3.36 in
85.3
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QVMC15V060S 22215 60 mm 5 7/8 in
149.2
mm
3.25 in
82.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVMC15V207S 22215 2 7/16 in 5 7/8 in
149.2
mm
3.25 in
82.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVMC15V208S 22215 2 1/2 in 5 7/8 in
149.2
mm
3.25 in
82.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVMC15V065S 22215 65 mm 5 7/8 in
149.2
mm
3.25 in
82.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVMC17V211S 22217 2 11/16 in 6.7500 in
171.5
mm
3.33 in
84.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVMC17V212S 22217 2 3/4 in 6.7500 in
171.5
mm
3.33 in
84.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVMC17V070S 22217 70 mm 6.7500 in
171.5
mm
3.33 in
84.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVMC17V215S 22217 2 15/16 in 6.7500 in
171.5
mm
3.33 in
84.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVMC17V075S 22217 75 mm 6.7500 in
171.5
mm
3.33 in
84.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVMC17V300S 22217 3 in 6.7500 in
171.5
mm
3.33 in
84.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVMC20V080S 22220 80 mm 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC20V303S 22220 3 3/16 in 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC20V304S 22220 3 1/4 in 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC20V085S 22220 85 mm 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC20V307S 22220 3 7/16 in 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC20V308S 22220 3 1/2 in 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC20V090S 22220 90 mm 8.1250 in
206.4
mm
3.75 in
95.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVMC22V311S 22222 3 11/16 in 8-3/4 in
222.3
mm
4.13 in
104.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVMC22V312S 22222 3 3/4 in 8-3/4 in
222.3
mm
4.13 in
104.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 1 - 25 of 32 1 2