Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QVPH15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
QVPR14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
QVPK15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
QVPX14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
QVPF14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
QVPG15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
QVPH15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
QVPR14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
QVPK15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
QVPX14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
QVPF14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
QVPH17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.44 in239.8 mm | Bolt Spacing Max N/A 11.31 in287.3 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVPR16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPK17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVPX16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPF16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPG16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPH16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9 in228.6 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPH17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.44 in239.8 mm | Bolt Spacing Max N/A 11.31 in287.3 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVPR16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPK17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVPX16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPF16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPG16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |
QVPH16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9 in228.6 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A ![]() |