All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Four-Bolt Pillow Block
>
View Items
Single V-Lock Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 182
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPG11V115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH11V115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPG11V050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH11V050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPG11V200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH11V200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH13V055S
22213
55
mm
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPG12V055S
22212
55
mm
2.76
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPG13V203S
22213
2 3/16
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPH13V203S
22213
2 3/16
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPG13V204S
22213
2 1/4
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPH13V204S
22213
2 1/4
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPH15V060S
22215
60
mm
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPR14V060S
22214
60
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPK15V060S
22215
60
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPX14V060S
22214
60
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPF14V060S
22214
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPG14V060S
22214
60
mm
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPG15V207S
22215
2 7/16
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPH15V207S
22215
2 7/16
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPR14V207S
22214
2 7/16
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPK15V207S
22215
2 7/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPX14V207S
22214
2 7/16
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPF14V207S
22214
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPG15V208S
22215
2 1/2
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 182
1
2
3
4
5
»