All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Four-Bolt Pillow Block > View Items  

Single V-Lock Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 182  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPH15V208S 22215 2 1/2 in 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVPR14V208S 22214 2 1/2 in 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVPK15V208S 22215 2 1/2 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVPX14V208S 22214 2 1/2 in 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVPF14V208S 22214 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVPG15V065S 22215 65 mm 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVPH15V065S 22215 65 mm 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVPR14V065S 22214 65 mm 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVPK15V065S 22215 65 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QVPX14V065S 22214 65 mm 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVPF14V065S 22214 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
CAD Icon (for items table)
QVPH17V211S 22217 2 11/16 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVPR16V211S 22216 2 11/16 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPK17V211S 22217 2 11/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVPX16V211S 22216 2 11/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPF16V211S 22216 2 11/16 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPG16V211S 22216 2 11/16 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPH16V211S 22216 2 11/16 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPH17V212S 22217 2 3/4 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVPR16V212S 22216 2 3/4 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPK17V212S 22217 2 3/4 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVPX16V212S 22216 2 3/4 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPF16V212S 22216 2 3/4 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPG16V212S 22216 2 3/4 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVPH16V212S 22216 2 3/4 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
  Results 26 - 50 of 182  1 2 3 4 5 »