All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Four-Bolt Pillow Block
>
View Items
Single V-Lock Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 182
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPH17V070S
22217
70
mm
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPR16V070S
22216
70
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPK17V070S
22217
70
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPX16V070S
22216
70
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPF16V070S
22216
70
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPG16V070S
22216
70
mm
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPH16V070S
22216
70
mm
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPG17V215S
22217
2 15/16
in
3.74
in
95
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPH17V215S
22217
2 15/16
in
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPR16V215S
22216
2 15/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPK17V215S
22217
2 15/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPX16V215S
22216
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPF16V215S
22216
2 15/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPG17V075S
22217
75
mm
3.74
in
95
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPH17V075S
22217
75
mm
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPR16V075S
22216
75
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPK17V075S
22217
75
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPX16V075S
22216
75
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPF16V075S
22216
75
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPG17V300S
22217
3
in
3.74
in
95
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPH17V300S
22217
3
in
3.75
in
95.3
mm
9.44
in
239.8
mm
11.31
in
287.3
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPR16V300S
22216
3
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPK17V300S
22217
3
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPX16V300S
22216
3
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPF16V300S
22216
3
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
62500
lbf
278000
N
57200
lbf
254000
N
Results 51 - 75 of 182
1
2
3
4
5
»