Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 193 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPX16V075S 22216 75 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPF16V075S 22216 75 mm 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPG17V300S 22217 3 in 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPH17V300S 22217 3 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPR16V300S 22216 3 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPK17V300S 22217 3 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVPX16V300S 22216 3 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPF16V300S 22216 3 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVPH20V080S 22220 80 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVPR19V080S 22219 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPK20V080S 22220 80 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVPX19V080S 22219 80 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPF19V080S 22219 80 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPG19V080S 22219 80 mm 3.94 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPH19V080S 22219 80 mm 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPH20V303S 22220 3 3/16 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVPR19V303S 22219 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPK20V303S 22220 3 3/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVPX19V303S 22219 3 3/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPF19V303S 22219 3 3/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPG19V303S 22219 3 3/16 in 3.94 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPH19V303S 22219 3 3/16 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPH20V304S 22220 3 1/4 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVPR19V304S 22219 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVPK20V304S 22220 3 1/4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 76 - 100 of 193  1 2 3 4 5 »  
<