Single V-Lock Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single V-Lock Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 182
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPG11V115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH11V115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPG11V050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH11V050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPG11V200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH11V200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPH13V055S
22213
55
mm
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPG12V055S
22212
55
mm
2.76
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPG13V203S
22213
2 3/16
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPH13V203S
22213
2 3/16
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPG13V204S
22213
2 1/4
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPH13V204S
22213
2 1/4
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPH15V060S
22215
60
mm
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPR14V060S
22214
60
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPK15V060S
22215
60
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPX14V060S
22214
60
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPF14V060S
22214
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPG14V060S
22214
60
mm
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPG15V207S
22215
2 7/16
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPH15V207S
22215
2 7/16
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPR14V207S
22214
2 7/16
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPK15V207S
22215
2 7/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPX14V207S
22214
2 7/16
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPF14V207S
22214
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPG15V208S
22215
2 1/2
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 182
1
2
3
4
5
»
<