All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Four-Bolt Pillow Block
>
View Items
Single V-Lock Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 182
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPF19V085S
22219
85
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPG19V085S
22219
85
mm
3.94
in
100
mm
11.13
in
282.7
mm
11.75
in
298.5
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPG20V307S
22220
3 7/16
in
4.41
in
112
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPH20V307S
22220
3 7/16
in
4.5
in
114.3
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPR19V307S
22219
3 7/16
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPK20V307S
22220
3 7/16
in
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPX19V307S
22219
3 7/16
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPF19V307S
22219
3 7/16
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPG20V308S
22220
3 1/2
in
4.41
in
112
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPH20V308S
22220
3 1/2
in
4.5
in
114.3
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPR19V308S
22219
3 1/2
in
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPK20V308S
22220
3 1/2
in
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPX19V308S
22219
3 1/2
in
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPF19V308S
22219
3 1/2
in
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPG20V090S
22220
90
mm
4.41
in
112
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPH20V090S
22220
90
mm
4.5
in
114.3
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPR19V090S
22219
90
mm
3.75
in
95.3
mm
9.25
in
235
mm
11.25
in
285.8
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPK20V090S
22220
90
mm
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVPX19V090S
22219
90
mm
4
in
101.6
mm
10.81
in
274.6
mm
12.19
in
309.6
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPF19V090S
22219
90
mm
3.75
in
95.3
mm
8.88
in
225.6
mm
10.88
in
276.4
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVPG22V311S
22222
3 11/16
in
4.92
in
125
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPH22V311S
22222
3 11/16
in
4.94
in
125.5
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPK22V311S
22222
3 11/16
in
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPX22V311S
22222
3 11/16
in
5
in
127
mm
12.5
in
317.5
mm
14
in
355.6
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPF22V311S
22222
3 11/16
in
4.25
in
108
mm
10.88
in
276.4
mm
13.38
in
339.9
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 101 - 125 of 182
1
2
3
4
5
»