All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Four-Bolt Pillow Block > View Items  

Single V-Lock Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 182 « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPG22V312S 22222 3 3/4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPH22V312S 22222 3 3/4 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPK22V312S 22222 3 3/4 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPX22V312S 22222 3 3/4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPF22V312S 22222 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPH24V110S 22224 110 mm 5.25 in
133.4
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
174000 lbf
772000
N
145000 lbf
647000
N
CAD Icon (for items table)
QVPG22V100S 22222 100 mm 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPH22V100S 22222 100 mm 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPK22V100S 22222 100 mm 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPX22V100S 22222 100 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPF22V100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPG22V315S 22222 3 15/16 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPH22V315S 22222 3 15/16 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPK22V315S 22222 3 15/16 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPX22V315S 22222 3 15/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPF22V315S 22222 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPG22V400S 22222 4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPH22V400S 22222 4 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPK22V400S 22222 4 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPX22V400S 22222 4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPF22V400S 22222 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVPF26V110S 22226 110 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVPH26V110S 22226 110 mm 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVPK26V110S 22226 110 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVPX26V110S 22226 110 mm 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 126 - 150 of 182 « 6 7 8