All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Four-Bolt Pillow Block
>
View Items
Single V-Lock Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 182
«
6
7
8
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPG24V110S
22224
110
mm
5.51
in
140
mm
13.5
in
342.9
mm
14
in
355.6
mm
174000
lbf
772000
N
145000
lbf
647000
N
QVPF26V407S
22226
4 7/16
in
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPG26V407S
22226
4 7/16
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPH26V407S
22226
4 7/16
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPK26V407S
22226
4 7/16
in
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPX26V407S
22226
4 7/16
in
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPF26V408S
22226
4 1/2
in
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPG26V408S
22226
4 1/2
in
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPH26V408S
22226
4 1/2
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPK26V408S
22226
4 1/2
in
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPX26V408S
22226
4 1/2
in
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPF26V115S
22226
115
mm
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPG26V115S
22226
115
mm
5.91
in
150
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPH26V115S
22226
115
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPK26V115S
22226
115
mm
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPX26V115S
22226
115
mm
5-3/4
in
146.1
mm
13.94
in
354.1
mm
15.56
in
395.2
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPF28V125S
22228
125
mm
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPG28V125S
22228
125
mm
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPH28V125S
22228
125
mm
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPX28V125S
22228
125
mm
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPF28V415S
22228
4 15/16
in
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPG28V415S
22228
4 15/16
in
5.91
in
150
mm
15.13
in
384.3
mm
17.63
in
447.8
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPH28V415S
22228
4 15/16
in
6
in
152.4
mm
16
in
406.4
mm
17.13
in
435.1
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPX28V415S
22228
4 15/16
in
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVPF28V500S
22228
5
in
5.5
in
139.7
mm
13.75
in
349.3
mm
15.88
in
403.4
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 151 - 175 of 182
«
6
7
8