Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 176 - 193 of 193 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPG28V125S 22228 125 mm 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPH28V125S 22228 125 mm 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPX28V125S 22228 125 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPF28V415S 22228 4 15/16 in 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPG28V415S 22228 4 15/16 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPH28V415S 22228 4 15/16 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPX28V415S 22228 4 15/16 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPK28V415S 22228 4 15/16 in 6.69 in
169.9
mm
17.5 in
444.5
mm
19.13 in
485.9
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPF28V500S 22228 5 in 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPG28V500S 22228 5 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPH28V500S 22228 5 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPX28V500S 22228 5 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPK28V500S 22228 5 in 6.69 in
169.9
mm
17.5 in
444.5
mm
19.13 in
485.9
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPF28V130S 22228 130 mm 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPG28V130S 22228 130 mm 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPH28V130S 22228 130 mm 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPX28V130S 22228 130 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVPK28V130S 22228 130 mm 6.69 in
169.9
mm
17.5 in
444.5
mm
19.13 in
485.9
mm
237000 lbf
1060000
N
194000 lbf
863000
N
  Results 176 - 193 of 193 « 6 7 8 
<