All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Flange Block
>
View Items
Single V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 186
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFNL22V311S
22222
3 11/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFNL22V312S
22222
3 3/4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVF11V115S
22211
1 15/16
in
6.18
in
157
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFK11V115S
22211
1 15/16
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFL11V115S
22211
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFX11V115S
22211
1 15/16
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVF11V050S
22211
50
mm
6.18
in
157
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFK11V050S
22211
50
mm
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFL11V050S
22211
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFX11V050S
22211
50
mm
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVF11V200S
22211
2
in
6.18
in
157
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFK11V200S
22211
2
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFL11V200S
22211
2
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFX11V200S
22211
2
in
5.75
in
146.1
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVF12V055S
22212
55
mm
6.89
in
175
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVFK13V055S
22213
55
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVFL12V055S
22212
55
mm
6.38
in
162.1
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVFX12V055S
22212
55
mm
6.36
in
161.5
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVF12V203S
22212
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVFK13V203S
22213
2 3/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVFL12V203S
22212
2 3/16
in
6.38
in
162.1
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVFX12V203S
22212
2 3/16
in
6.36
in
161.5
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVF12V204S
22212
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVFK13V204S
22213
2 1/4
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVFL12V204S
22212
2 1/4
in
6.38
in
162.1
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
Results 1 - 25 of 186
1
2
3
4
5
»