All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Flange Block
>
View Items
Single V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 186
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFX12V204S
22212
2 1/4
in
6.36
in
161.5
mm
0.625
in
16
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVF14V060S
22214
60
mm
7.6
in
193
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFB15V060S
22215
60
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFC15V060S
22215
60
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFK15V060S
22215
60
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFL14V060S
22214
60
mm
6.75
in
171.5
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFX14V060S
22214
60
mm
7.12
in
180.8
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVF14V207S
22214
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFB15V207S
22215
2 7/16
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFC15V207S
22215
2 7/16
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFK15V207S
22215
2 7/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFL14V207S
22214
2 7/16
in
6.75
in
171.5
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFX14V207S
22214
2 7/16
in
7.12
in
180.8
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFNL15V207S
22215
2 7/16
in
8.47
in
215
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVF14V208S
22214
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFB15V208S
22215
2 1/2
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFC15V208S
22215
2 1/2
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFK15V208S
22215
2 1/2
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFL14V208S
22214
2 1/2
in
6.75
in
171.5
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFX14V208S
22214
2 1/2
in
7.12
in
180.8
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFNL15V208S
22215
2 1/2
in
8.47
in
215
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVF14V065S
22214
65
mm
7.6
in
193
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFB15V065S
22215
65
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFC15V065S
22215
65
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVFK15V065S
22215
65
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 26 - 50 of 186
1
2
3
4
5
»