All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Flange Block
>
View Items
Single V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 186
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFL14V065S
22214
65
mm
6.75
in
171.5
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFX14V065S
22214
65
mm
7.12
in
180.8
mm
0.625
in
16
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVFNL15V065S
22215
4
in
65
mm
8.47
in
215
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVF16V211S
22216
2 11/16
in
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFB17V211S
22217
2 11/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFC17V211S
22217
2 11/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFK17V211S
22217
2 11/16
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFL16V211S
22216
2 11/16
in
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFX16V211S
22216
2 11/16
in
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFNL16V211S
22216
2 11/16
in
8.46
in
215
mm
0.625
in
16
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVF16V212S
22216
2 3/4
in
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFB17V212S
22217
2 3/4
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFC17V212S
22217
2 3/4
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFK17V212S
22217
2 3/4
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFL16V212S
22216
2 3/4
in
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFX16V212S
22216
2 3/4
in
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFNL16V212S
22216
2 3/4
in
8.46
in
215
mm
0.625
in
16
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVF16V070S
22216
70
mm
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFB17V070S
22217
70
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFC17V070S
22217
70
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFK17V070S
22217
70
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFL16V070S
22216
70
mm
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFX16V070S
22216
70
mm
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFNL16V070S
22216
4
in
70
mm
8.46
in
215
mm
0.625
in
16
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVF16V215S
22216
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
Results 51 - 75 of 186
1
2
3
4
5
»