All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Flange Block
>
View Items
Single V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 186
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFB17V215S
22217
2 15/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFC17V215S
22217
2 15/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFK17V215S
22217
2 15/16
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFL16V215S
22216
2 15/16
in
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFX16V215S
22216
2 15/16
in
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFNL17V215S
22217
2 15/16
in
9.47
in
240.4
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVF16V075S
22216
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFB17V075S
22217
75
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFC17V075S
22217
75
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFK17V075S
22217
75
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFL16V075S
22216
75
mm
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFX16V075S
22216
75
mm
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFNL17V075S
22217
4
in
75
mm
9.47
in
240.4
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVF16V300S
22216
3
in
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFB17V300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFC17V300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFK17V300S
22217
3
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVFL16V300S
22216
3
in
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFX16V300S
22216
3
in
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVFNL17V300S
22217
3
in
9.47
in
240.4
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVF19V080S
22219
80
mm
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFB20V080S
22220
80
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFC20V080S
22220
80
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFK20V080S
22220
80
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFL19V080S
22219
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
Results 76 - 100 of 186
1
2
3
4
5
»