All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Flange Block > View Items  

Single V-Lock Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 186  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFX19V080S 22219 80 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFNL19V080S 22219 4 in
80
mm
9.47 in
240.4
mm
0.625 in
16
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVF19V303S 22219 3 3/16 in 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFB20V303S 22220 3 3/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFC20V303S 22220 3 3/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFK20V303S 22220 3 3/16 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFL19V303S 22219 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFX19V303S 22219 3 3/16 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFNL19V303S 22219 3 3/16 in 9.47 in
240.4
mm
0.625 in
16
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVF19V304S 22219 3 1/4 in 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFB20V304S 22220 3 1/4 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFC20V304S 22220 3 1/4 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFK20V304S 22220 3 1/4 in 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFL19V304S 22219 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFX19V304S 22219 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFNL19V304S 22219 3 1/4 in 9.47 in
240.4
mm
0.625 in
16
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVF19V085S 22219 85 mm 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFB20V085S 22220 85 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFC20V085S 22220 85 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFK20V085S 22220 85 mm 11-3/4 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFL19V085S 22219 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFX19V085S 22219 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVF19V307S 22219 3 7/16 in 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVFB20V307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVFC20V307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 101 - 125 of 186  1 2 3 4 5 »