All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Flange Block
>
View Items
Single V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 186
«
6
7
8
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFK20V307S
22220
3 7/16
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFL19V307S
22219
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFX19V307S
22219
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFNL20V307S
22220
3 7/16
in
11.02
in
280
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVF19V308S
22219
3 1/2
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFB20V308S
22220
3 1/2
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFC20V308S
22220
3 1/2
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFK20V308S
22220
3 1/2
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFL19V308S
22219
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFX19V308S
22219
3 1/2
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFNL20V308S
22220
3 1/2
in
11.02
in
280
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVF19V090S
22219
90
mm
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFB20V090S
22220
90
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFC20V090S
22220
90
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFK20V090S
22220
90
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVFL19V090S
22219
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFX19V090S
22219
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVFNL20V090S
22220
4
in
90
mm
11.02
in
280
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVF22V311S
22222
3 11/16
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFB22V311S
22222
3 11/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFC22V311S
22222
3 11/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFL22V311S
22222
3 11/16
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFX22V311S
22222
3 11/16
in
11-3/4
in
298.5
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVF22V312S
22222
3 3/4
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFB22V312S
22222
3 3/4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 126 - 150 of 186
«
6
7
8