All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Flange Block > View Items  

Single V-Lock Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 186 « 6 7 8 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFC22V312S 22222 3 3/4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFL22V312S 22222 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFX22V312S 22222 3 3/4 in 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVF22V100S 22222 100 mm 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFB22V100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFC22V100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFL22V100S 22222 100 mm 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFX22V100S 22222 100 mm 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFNL22V100S 22222 4 in
100
mm
12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVF22V315S 22222 3 15/16 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFB22V315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFC22V315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFL22V315S 22222 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFX22V315S 22222 3 15/16 in 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFNL22V315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVF22V400S 22222 4 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFB22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFC22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFL22V400S 22222 4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFX22V400S 22222 4 in 11-3/4 in
298.5
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFNL22V400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVFLP22V400S 22222 4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVF26V110S 22226 110 mm 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVFB26V110S 22226 110 mm 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVFC26V110S 22226 110 mm 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 151 - 175 of 186 « 6 7 8