All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Flange Block
>
View Items
Single V-Lock Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 186 of 186
«
6
7
8
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVF26V407S
22226
4 7/16
in
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFB26V407S
22226
4 7/16
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFC26V407S
22226
4 7/16
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVF26V408S
22226
4 1/2
in
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFB26V408S
22226
4 1/2
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFC26V408S
22226
4 1/2
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFKP26V408S
22226
4 1/2
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVF26V115S
22226
115
mm
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFB26V115S
22226
115
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFC26V115S
22226
115
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFXP28V500S
22228
5
in
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 176 - 186 of 186
«
6
7
8