Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
76 - 100 of 167 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22222 N/A 100 mm N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 3 11/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 3 3/4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22226 N/A 110 mm N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 115.000 mm N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4 7/16 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4.5000 in N/A 13.98 in355.1 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22211 N/A 50 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22211 N/A 1 15/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22211 N/A 2 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22213 N/A 55 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 2 3/16 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 2 1/4 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22215 N/A 60 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 65 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 7/16 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 1/2 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22217 N/A 70 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 75 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 2 11/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 2 3/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 2 15/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
76 - 100 of 167 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »