Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVFXP28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N | CAD N/A |
QVFX22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX19V308S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVFX16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVFX16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVFX16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVFX16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVFX16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVFX16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVFX14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVFX14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVFX14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVFX14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVFX12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
QVFX12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |