Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 69 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFYP16V070S 22216 70 mm 7.87 in
199.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFY16V215S 22216 2 15/16 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFYP16V215S 22216 2 15/16 in 7.87 in
199.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFY16V075S 22216 75 mm 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFYP16V075S 22216 75 mm 7.87 in
199.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFY16V300S 22216 3 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFYP16V300S 22216 3 in 7.87 in
199.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFY19V080S 22219 80 mm 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY19V303S 22219 3 3/16 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY19V304S 22219 3 1/4 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY19V085S 22219 85 mm 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY19V307S 22219 3 7/16 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY19V308S 22219 3 1/2 in 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY19V090S 22219 90 mm 9.5 in
241.3
mm
0.875 in
24
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVFY22V311S 22222 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFK22V311S 22222 3 11/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFY22V312S 22222 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFK22V312S 22222 3 3/4 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFY22V100S 22222 100 mm 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFK22V100S 22222 100 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFY22V315S 22222 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFK22V315S 22222 3 15/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFY22V400S 22222 4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFK22V400S 22222 4 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVFY26V110S 22226 110 mm 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 26 - 50 of 69 1 2 3 
<