Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 69 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFY11V115S 22211 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFYP11V115S 22211 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFY11V050S 22211 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFYP11V050S 22211 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFY11V200S 22211 2 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFYP11V200S 22211 2 in 5.75 in
146.1
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVFY12V055S 22212 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFYP12V055S 22212 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFY12V203S 22212 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFYP12V203S 22212 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFY12V204S 22212 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFYP12V204S 22212 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
39000 lbf
174000
N
38100 lbf
169000
N
QVFY14V060S 22214 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFYP14V060S 22214 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFY14V207S 22214 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFYP14V207S 22214 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFY14V208S 22214 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFYP14V208S 22214 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFY14V065S 22214 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFYP14V065S 22214 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVFY16V211S 22216 2 11/16 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFYP16V211S 22216 2 11/16 in 7.87 in
199.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFY16V212S 22216 2 3/4 in 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFYP16V212S 22216 2 3/4 in 7.87 in
199.9
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVFY16V070S 22216 70 mm 7.88 in
200.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
  Results 1 - 25 of 69 1 2 3 
<