All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Round Flange Block
>
View Items
Single V-Lock Round Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 53
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFY22V312S
22222
3 3/4
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFK22V312S
22222
3 3/4
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFY22V100S
22222
100
mm
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFK22V100S
22222
100
mm
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFY22V315S
22222
3 15/16
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFK22V315S
22222
3 15/16
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFY22V400S
22222
4
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFK22V400S
22222
4
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVFY26V110S
22226
110
mm
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFK26V110S
22226
110
mm
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFX26V110S
22226
110
mm
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFY26V407S
22226
4 7/16
in
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFK26V407S
22226
4 7/16
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFX26V407S
22226
4 7/16
in
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFY26V408S
22226
4 1/2
in
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFK26V408S
22226
4 1/2
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFX26V408S
22226
4 1/2
in
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFY26V115S
22226
115
mm
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFK26V115S
22226
115
mm
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFX26V115S
22226
115
mm
12.88
in
327.2
mm
1
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVFY28V125S
22228
125
mm
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVFX28V125S
22228
125
mm
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVFY28V415S
22228
4 15/16
in
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVFX28V415S
22228
4 15/16
in
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
QVFY28V500S
22228
5
in
14
in
355.6
mm
1.125
in
24
mm
237000
lbf
1060000
N
194000
lbf
863000
N
Results 26 - 50 of 53
1
2
3