Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
76 - 81 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22228 N/A 4 15/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Add To Cart
Request Quote
N/A 22228 N/A 4 15/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Add To Cart
Request Quote
N/A 22228 N/A 5 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Add To Cart
Request Quote
N/A 22228 N/A 5 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Add To Cart
Request Quote
N/A 22228 N/A 130 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Add To Cart
Request Quote
N/A 22228 N/A 130 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Add To Cart
Request Quote
76 - 81 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4