Single V-Lock Three Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Three Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single V-Lock Three Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 6 of 6
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVFNL11V115S
22211
1 15/16
in
6.69
in
170
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFNL11V050S
22211
50
mm
6.69
in
170
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFNL11V200S
22211
2
in
6.69
in
170
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVFNL12V055S
22212
55
mm
7.09
in
180
mm
0.5
in
12
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVFNL13V203S
22213
2 3/16
in
7.48
in
190
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVFNL13V204S
22213
2 1/4
in
7.48
in
190
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 1 - 6 of 6
1
<