Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 50 of 61 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFNL11V115SM N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SB N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SC N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SEB N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SEC N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SEM N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SEN N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SEO N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SET N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SN N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115SO N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V115ST N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V050SM N/A 22211 N/A 50 mm N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SM N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SB N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SC N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SEB N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SEC N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SEM N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SEN N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SEO N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SET N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SN N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200SO N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL11V200ST N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVFNL12V055SM N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SB N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SC N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SEB N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SEC N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SEM N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SEN N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SEO N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SET N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SN N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055SO N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL12V055ST N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFNL13V203SM N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SB N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SC N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SEB N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SEC N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SEM N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SEN N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SEO N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SET N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SN N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203SO N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V203ST N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFNL13V204SM N/A 22213 N/A 2 1/4 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
1 - 50 of 61 | Results Per Page | View | Unit of Measure
1 2