All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Two-Bolt Pillow Block
>
View Items
Single V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 187
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVP11V115S
22211
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPL11V115S
22211
1 15/16
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPN11V115S
22211
1 15/16
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPA11V115S
22211
1 15/16
in
2.75
in
69.9
mm
6.5
in
155.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVSN11V115S
22211
1 15/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVP11V050S
22211
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPL11V050S
22211
50
mm
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPN11V050S
22211
50
mm
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPA11V050S
22211
50
mm
2.75
in
69.9
mm
6.5
in
155.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVSN11V050S
22211
50
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVP11V200S
22211
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPL11V200S
22211
2
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPN11V200S
22211
2
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVPA11V200S
22211
2
in
2.75
in
69.9
mm
6.5
in
155.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVSN11V200S
22211
2
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVP12V055S
22212
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPA13V055S
22213
55
mm
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPKT13V055S
22213
55
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPL12V055S
22212
55
mm
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPN12V055S
22212
55
mm
2.76
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVSN12V055S
22212
55
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVP12V203S
22212
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPA13V203S
22213
2 3/16
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPKT13V203S
22213
2 3/16
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPL12V203S
22212
2 3/16
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
Results 1 - 25 of 187
1
2
3
4
5
»