All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Two-Bolt Pillow Block
>
View Items
Single V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 187
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPN13V203S
22213
2 3/16
in
3.15
in
80
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVSN12V203S
22212
2 3/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVP12V204S
22212
2 1/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPA13V204S
22213
2 1/4
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPKT13V204S
22213
2 1/4
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVPL12V204S
22212
2 1/4
in
2.5
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVPN13V204S
22213
2 1/4
in
3.15
in
80
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVSN12V204S
22212
2 1/4
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVP14V060S
22214
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPA15V060S
22215
60
mm
3.25
in
82.6
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPKT15V060S
22215
60
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPL14V060S
22214
60
mm
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPN14V060S
22214
60
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVSN14V060S
22214
60
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPXT14V060S
22214
60
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
233
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVP14V207S
22214
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPA15V207S
22215
2 7/16
in
3.25
in
82.6
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPKT15V207S
22215
2 7/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPL14V207S
22214
2 7/16
in
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPN15V207S
22215
2 7/16
in
3.15
in
80
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVSN14V207S
22214
2 7/16
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPXT14V207S
22214
2 7/16
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
233
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVP14V208S
22214
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPA15V208S
22215
2 1/2
in
3.25
in
82.6
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPKT15V208S
22215
2 1/2
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 26 - 50 of 187
1
2
3
4
5
»