All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Two-Bolt Pillow Block
>
View Items
Single V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 187
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPL14V208S
22214
2 1/2
in
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPN15V208S
22215
2 1/2
in
3.15
in
80
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVSN14V208S
22214
2 1/2
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPXT14V208S
22214
2 1/2
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
233
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVP14V065S
22214
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPA15V065S
22215
65
mm
3.25
in
82.6
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPKT15V065S
22215
65
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVPL14V065S
22214
65
mm
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPN15V065S
22215
65
mm
3.15
in
80
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVSN14V065S
22214
65
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVPXT14V065S
22214
65
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
233
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVP16V211S
22216
2 11/16
in
3.13
in
79.5
mm
7.8
in
198.1
mm
9.63
in
244.6
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPA17V211S
22217
2 11/16
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPL16V211S
22216
2 11/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPA16V211S
22216
2 11/16
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPN16V211S
22216
2 11/16
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVSN16V211S
22216
2 11/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPXT16V211S
22216
2 11/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVP16V212S
22216
2 3/4
in
3.13
in
79.5
mm
7.8
in
198.1
mm
9.63
in
244.6
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPA17V212S
22217
2 3/4
in
3.75
in
95.3
mm
9.5
in
241.3
mm
11
in
279.4
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVPL16V212S
22216
2 3/4
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPA16V212S
22216
2 3/4
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPN16V212S
22216
2 3/4
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVSN16V212S
22216
2 3/4
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVPXT16V212S
22216
2 3/4
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
62500
lbf
278000
N
57200
lbf
254000
N
Results 51 - 75 of 187
1
2
3
4
5
»