All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single V-Lock Solid-Block Mounted Bearings
>
Single V-Lock Two-Bolt Pillow Block
>
View Items
Single V-Lock Two-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 187
«
6
7
8
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVPL22V100S
22222
100
mm
4.25
in
108
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPN22V100S
22222
100
mm
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVSN22V100S
22222
100
mm
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVP22V315S
22222
3 15/16
in
4.13
in
104.9
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPA22V315S
22222
3 15/16
in
4.94
in
125.5
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPL22V315S
22222
3 15/16
in
4.25
in
108
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPN22V315S
22222
3 15/16
in
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVSN22V315S
22222
3 15/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVP22V400S
22222
4
in
4.13
in
104.9
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPA22V400S
22222
4
in
4.94
in
125.5
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPL22V400S
22222
4
in
4.25
in
108
mm
10.04
in
255
mm
12.6
in
320
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPN22V400S
22222
4
in
4.92
in
125
mm
12.5
in
317.5
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVSN22V400S
22222
4
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVPA26V110S
22226
110
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPN24V110S
22224
110
mm
5.51
in
140
mm
13.56
in
344.4
mm
14
in
355.6
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVSN26V110S
22226
110
mm
5.51
in
140
mm
13.07
in
332
mm
14.37
in
365
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPA26V407S
22226
4 7/16
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPN26V407S
22226
4 7/16
in
5.91
in
150.1
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVSN26V407S
22226
4 7/16
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPA26V408S
22226
4 1/2
in
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPN26V408S
22226
4 1/2
in
5.91
in
150.1
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVSN26V408S
22226
4 1/2
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPA26V115S
22226
115
mm
6
in
152.4
mm
14.25
in
362
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVPN26V115S
22226
115
mm
5.91
in
150.1
mm
14.46
in
367.3
mm
15.75
in
400.1
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVSN26V115S
22226
115
mm
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 151 - 175 of 187
«
6
7
8