All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Two-Bolt Pillow Block > View Items  

Single V-Lock Two-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 187 of 187 « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPA28V125S 22228 125 mm 6 in
152.4
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPN28V125S 22228 125 mm 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVSN28V125S 22228 125 mm 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPA28V415S 22228 4 15/16 in 6 in
152.4
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPN28V415S 22228 4 15/16 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVSN28V415S 22228 4 15/16 in 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPA28V500S 22228 5 in 6 in
152.4
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPN28V500S 22228 5 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVSN28V500S 22228 5 in 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPA28V130S 22228 130 mm 6 in
152.4
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVPN28V130S 22228 130 mm 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVSN28V130S 22228 130 mm 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
  Results 176 - 187 of 187 « 6 7 8