All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric > View Items  

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 8 of 8 1 

Part Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

Stp File Name

69790405215 1020-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 0.10 lb CAD Icon (for items table) 1020vc_asm
69790405216 1030/40-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 0.50 lb CAD Icon (for items table) 1040vc_asm
69790405217 1050/60/70-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 0.20 lb CAD Icon (for items table) 1050vc_asm
69790405218 1080/90-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 0.29 lb CAD Icon (for items table) 1080vc_asm
69790405219 1100/10-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 0.40 lb CAD Icon (for items table) 1100vc_asm
69790405220 1120-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 0.50 lb CAD Icon (for items table) 1120vc_asm
69790405221 1130-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 1.20 lb CAD Icon (for items table) 1130vc_asm
69790405222 1140-CVR HDWR-VERT MM 3.00 in 1.00 in 5.00 in Grid Steel 1.20 lb CAD Icon (for items table) 1130vc_asm
  Results 1 - 8 of 8 1