All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Vertical Split Cover Grid Couplings
>
Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric
>
View Items
Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Metric
Check up to five results to perform an action.
The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
"Cover Hardware" includes the fasteners that hold the cover together.
Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
1
Part Number
Description
Height
Depth
Width
Type
Material
Weight
CAD
Stp File Name
69790405215
1020-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
0.10
lb
1020vc_asm
69790405216
1030/40-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
0.50
lb
1040vc_asm
69790405217
1050/60/70-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
0.20
lb
1050vc_asm
69790405218
1080/90-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
0.29
lb
1080vc_asm
69790405219
1100/10-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
0.40
lb
1100vc_asm
69790405220
1120-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
0.50
lb
1120vc_asm
69790405221
1130-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
1.20
lb
1130vc_asm
69790405222
1140-CVR HDWR-VERT MM
3.00
in
1.00
in
5.00
in
Grid
Steel
1.20
lb
1130vc_asm
Results 1 - 8 of 8
1