Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 69790499254 | Description N/A 1190-GRID ONLY | Height N/A 22.150 in | Depth N/A 8.200 in | Width N/A 22.150 in | Outside Diameter N/A 22.150 in562.61 mm | Material N/A Alloy Steel | Weight N/A 12.70 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790499255 | Description N/A 1200-GRID ONLY | Height N/A 24.510 in | Depth N/A 8.600 in | Width N/A 24.510 in | Outside Diameter N/A 24.510 in622.55 mm | Material N/A Alloy Steel | Weight N/A 12.75 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790405259 | Description N/A 1170-GRID ONLY | Height N/A 18.070 in | Depth N/A 7.41 in | Width N/A 18.070 in | Outside Diameter N/A 18.070 in458.98 mm | Material N/A Alloy Steel | Weight N/A 12.60 lb | CAD N/A |
Add To Cart
Request Quote |