All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch Accessories - Locknut and Lockwasher > View Items  

Inch Accessories - Locknut and Lockwasher

Check up to five results to perform an action.


  • The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
   
  Results 26 - 26 of 26 1 2 

Part Number

Bearing Bore

Major Diameter

Threads No. per Inch

Diameter S-3

Locknut

Lockwasher

CAD

N 44-W 44 220 mm 219.15 mm
8.628
in
8 211.14 mm
8.3125
in
N 44 W 44 CAD Icon (for items table)
  Results 26 - 26 of 26 1 2