All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Accessories - Locknut and Lockwasher
>
View Items
Inch Accessories - Locknut and Lockwasher
Check up to five results to perform an action.
The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
Other dimensions and tolerances related to shaft configurations are also shown.
Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 26
1
2
Part Number
Bearing Bore
Major Diameter
Threads No. per Inch
Diameter S-3
Locknut
Lockwasher
CAD
N 07-W 07
35
mm
34.95
mm
1.376
in
18
31.75
mm
1.25
in
N 07
W 07
N 08-W 08
40
mm
39.7
mm
1.563
in
18
36.51
mm
1.4375
in
N 08
W 08
N 09-W 09
45
mm
44.88
mm
1.767
in
18
42.86
mm
1.6875
in
N 09
W 09
N 10-W 10
50
mm
49.96
mm
1.967
in
18
47.63
mm
1.875
in
N 10
W 10
N 11-W 11
55
mm
54.79
mm
2.157
in
18
52.39
mm
2.0625
in
N 11
W 11
N 12-W 12
60
mm
59.94
mm
2.360
in
18
57.15
mm
2.25
in
N 12
W 12
N 13-W 13
65
mm
64.72
mm
2.548
in
18
61.91
mm
2.4375
in
N 13
W 13
N 14-W 14
70
mm
69.88
mm
2.751
in
18
66.68
mm
2.625
in
N 14
W 14
AN 15-W 15
75
mm
74.5
mm
2.933
in
12
71.44
mm
2.8125
in
AN 15
W 15
AN 16-W 16
80
mm
79.68
mm
3.137
in
12
76.2
mm
3
in
AN 16
W 16
AN 17-W 17
85
mm
84.84
mm
3.34
in
12
80.96
mm
3.1875
in
AN 17
W 17
AN 18-W 18
90
mm
89.59
mm
3.527
in
12
85.73
mm
3.375
in
AN 18
W 18
AN 19-W 19
95
mm
94.74
mm
3.73
in
12
90.49
mm
3.5625
in
AN 19
W 19
AN 20-W 20
100
mm
99.52
mm
3.918
in
12
96.84
mm
3.8125
in
AN 20
W 20
AN 21-W 21
105
mm
104.7
mm
4.122
in
12
100.01
mm
3.9375
in
AN 21
W 21
AN 22-W 22
110
mm
109.86
mm
4.325
in
12
106.36
mm
4.1875
in
AN 22
W 22
AN 24-W 24
120
mm
119.79
mm
4.716
in
12
115.89
mm
4.5625
in
AN 24
W 24
AN 26-W 26
130
mm
129.69
mm
5.106
in
12
125.41
mm
4.9375
in
AN 26
W 26
AN 28-W 28
140
mm
139.62
mm
5.497
in
12
134.94
mm
5.3125
in
AN 28
W 28
AN 30-W 30
150
mm
149.56
mm
5.888
in
12
146.05
mm
5.75
in
AN 30
W 30
AN 32-W 32
160
mm
159.61
mm
6.284
in
8
153.99
mm
6 1/16
in
AN 32
W 32
AN 34-W 34
170
mm
169.14
mm
6.659
in
8
163.51
mm
6.4375
in
AN 34
W 34
AN 36-W 36
180
mm
179.48
mm
7.066
in
8
174.63
mm
6.875
in
AN 36
W 36
AN 38-W 38
190
mm
189.79
mm
7.472
in
8
184.15
mm
7.25
in
AN 38
W 38
AN 40-W 40
200
mm
199.31
mm
7.847
in
8
193.68
mm
7.625
in
AN 40
W 40
Results 1 - 25 of 26
1
2