Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Inch Accessories - Locknut and Lockwasher
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch Accessories - Locknut and Lockwasher > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Inch Accessories - Locknut and Lockwasher

For CAD models and more information, click Directly on the part number below.


  • The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).





Add To Cart Request Quote
   
  Results 1 - 25 of 26 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Bore

Major Diameter

Threads No. per Inch

Diameter S-3

Locknut

Lockwasher

CAD

N 07-W 07 35 mm 34.95 mm
1.376
in
18 31.75 mm
1.25
in
N 07 W 07
N 08-W 08 40 mm 39.7 mm
1.563
in
18 36.51 mm
1.4375
in
N 08 W 08
N 09-W 09 45 mm 44.88 mm
1.767
in
18 42.86 mm
1.6875
in
N 09 W 09
N 10-W 10 50 mm 49.96 mm
1.967
in
18 47.63 mm
1.875
in
N 10 W 10
N 11-W 11 55 mm 54.79 mm
2.157
in
18 52.39 mm
2.0625
in
N 11 W 11
N 12-W 12 60 mm 59.94 mm
2.360
in
18 57.15 mm
2.25
in
N 12 W 12
N 13-W 13 65 mm 64.72 mm
2.548
in
18 61.91 mm
2.4375
in
N 13 W 13
N 14-W 14 70 mm 69.88 mm
2.751
in
18 66.68 mm
2.625
in
N 14 W 14
AN 15-W 15 75 mm 74.5 mm
2.933
in
12 71.44 mm
2.8125
in
AN 15 W 15
AN 16-W 16 80 mm 79.68 mm
3.137
in
12 76.2 mm
3
in
AN 16 W 16
AN 17-W 17 85 mm 84.84 mm
3.34
in
12 80.96 mm
3.1875
in
AN 17 W 17
AN 18-W 18 90 mm 89.59 mm
3.527
in
12 85.73 mm
3.375
in
AN 18 W 18
AN 19-W 19 95 mm 94.74 mm
3.73
in
12 90.49 mm
3.5625
in
AN 19 W 19
AN 20-W 20 100 mm 99.52 mm
3.918
in
12 96.84 mm
3.8125
in
AN 20 W 20
AN 21-W 21 105 mm 104.7 mm
4.122
in
12 100.01 mm
3.9375
in
AN 21 W 21
AN 22-W 22 110 mm 109.86 mm
4.325
in
12 106.36 mm
4.1875
in
AN 22 W 22
AN 24-W 24 120 mm 119.79 mm
4.716
in
12 115.89 mm
4.5625
in
AN 24 W 24
AN 26-W 26 130 mm 129.69 mm
5.106
in
12 125.41 mm
4.9375
in
AN 26 W 26
AN 28-W 28 140 mm 139.62 mm
5.497
in
12 134.94 mm
5.3125
in
AN 28 W 28
AN 30-W 30 150 mm 149.56 mm
5.888
in
12 146.05 mm
5.75
in
AN 30 W 30
AN 32-W 32 160 mm 159.61 mm
6.284
in
8 153.99 mm
6 1/16
in
AN 32 W 32
AN 34-W 34 170 mm 169.14 mm
6.659
in
8 163.51 mm
6.4375
in
AN 34 W 34
AN 36-W 36 180 mm 179.48 mm
7.066
in
8 174.63 mm
6.875
in
AN 36 W 36
AN 38-W 38 190 mm 189.79 mm
7.472
in
8 184.15 mm
7.25
in
AN 38 W 38
AN 40-W 40 200 mm 199.31 mm
7.847
in
8 193.68 mm
7.625
in
AN 40 W 40
  Results 1 - 25 of 26 1 2 
<