Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Inch DUSTAC™ Shaft Seal
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch DUSTAC™ Shaft Seal > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Inch DUSTAC™ Shaft Seal

For CAD models and more information, click Directly on the part number below.


  • Suggested for pillow blocks used in extremely contaminated environments, such as taconite mines.
  • Provides protection against residual and airborne contaminants that exceeds the triple labyrinth shaft seal.
  • Contributes significantly to extending bearing life; reduces costs by helping prevent premature bearing damage.
  • Because of its unique design, no special finish is required on the shaft. DUSTAC is a patented device utilizing a V-shaped nitrile ring that rotates with the shaft and applies pressure to the cartridge face to exclude contaminates.




Add To Cart Request Quote
   
  Results 1 - 25 of 30 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Diameter S-1

Assembly Standout B

Pillow Block Housing Number 500

Pillow Block Housing Number 600

V-Ring Seal

O-Ring

DV-37 2 7/16 in 59/64 in 515 615 V-60-A 2-232
DV-44 2 11/16 in 59/64 in 516 616 V-65-A 2-235
DV-53 2 15/16 in 1 in 517 N/A V-75-A 2-237
DV-69 3 3/16 in 1 in 518 N/A V-80-A 2-241
DV-102 3 7/16 in 1 in 520 620 V-85-A 2-242
DV-109 3 15/16 in 1 in 522 622 V-100-A 2-246
DV-113 4 3/16 in 1 1/16 in 524 624 V-110-A 2-248
DV-117 4 7/16 in 1 1/16 in 526 626 V-110-A 2-250
DV-118 4 1/2 in 1 1/16 in 526 626 V-110-A 2-250
DV-122 4 15/16 in 1 1/16 in 528 628 V-130-A 2-254
DV-125 5 3/16 in 1 1/16 in 530 630 V-130-A 2-257
DV-127 5 5/16 in 1 1/16 in N/A N/A V-130-A 2-257
DV-130 5 7/16 in 1 1/16 in 532 632 V-140-A 2-259
DV-140 5 15/16 in 1 1/16 in 534 634 V-150-A 2-261
DV-141 6 in 1 1/16 in 534 634 V-150-A 2-261
DV-148 6 7/16 in 1 9/64 in 536 636 V-160-A 2-263
DV-149 6 1/2 in 1 9/64 in 536 N/A V-170-A 2-263
DV-155 6 15/16 in 1 9/64 in 538 638 V-180-A 2-265
DV-156 7 in 1 9/64 in 538 638 V-180-A 2-265
DV-159 7 3/16 in 1 9/64 in 540 640 V-180-A 2-265
DV-167 7 15/16 in 1 15/32 in 544 N/A V-200-A 2-269
DV-168 8 in 1 15/32 in 544 N/A V-200-A 2-269
DV-530 9 in 1 15/32 in N/A N/A V-220-A 2-265
DV-178 9 1/2 in 1 15/32 in N/A N/A V-250-A 2-274
DV-705 10 in 1 3/4 in N/A N/A V-275-A 2-372
  Results 1 - 25 of 30 1 2 
<