Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

R (in)

R (mm)

Part Number

R

E

B

X

No. of Tangs

CAD

TW100 N/A 0.421 in N/A 0.625 in N/A 0.891 in22.63 mm N/A 0.313 in N/A 9 N/A CAD Icon (for items table)
TW101 N/A 0.499 in N/A 0.719 in N/A 1.031 in26.19 mm N/A 0.407 in N/A 9 N/A CAD Icon (for items table)
TW102 N/A 0.616 in N/A 0.813 in N/A 1.156 in29.36 mm N/A 0.501 in N/A 11 N/A CAD Icon (for items table)
W 03 N/A 0.679 in17.25 mm N/A 0.938 in N/A 1.328 in33.73 mm N/A 0.607 in N/A 11 N/A CAD Icon (for items table)
TW103 N/A 0.694 in N/A 0.938 in N/A 1.344 in34.14 mm N/A 0.563 in N/A 11 N/A CAD Icon (for items table)
W 04 N/A 0.801 in20.35 mm N/A 1.125 in N/A 1.531 in38.89 mm N/A 0.729 in N/A 11 N/A CAD Icon (for items table)
TW104 N/A 0.816 in N/A 1.125 in N/A 1.563 in39.7 mm N/A 0.704 in N/A 11 N/A CAD Icon (for items table)
W 05 N/A 0.989 in25.12 mm N/A 1.281 in N/A 1.719 in43.66 mm N/A 0.909 in N/A 13 N/A CAD Icon (for items table)
TW105 N/A 1.009 in N/A 1.281 in N/A 1.703 in43.26 mm N/A 0.876 in N/A 13 N/A CAD Icon (for items table)
W 06 N/A 1.193 in30.3 mm N/A 1.5 in N/A 1.922 in48.82 mm N/A 1.093 in N/A 13 N/A CAD Icon (for items table)
TW106 N/A 1.213 in N/A 1.5 in N/A 1.953 in49.61 mm N/A 1.063 in N/A 13 N/A CAD Icon (for items table)
TW065 N/A 1.353 in N/A 1.813 in N/A 2.234 in56.74 mm N/A 1.189 in N/A 15 N/A CAD Icon (for items table)
W 07 N/A 1.396 in35.46 mm N/A 1.813 in N/A 2.25 in57.15 mm N/A 1.296 in N/A 15 N/A CAD Icon (for items table)
TW107 N/A 1.416 in N/A 1.813 in N/A 2.25 in57.15 mm N/A 1.251 in N/A 15 N/A CAD Icon (for items table)
W 08 N/A 1.583 in40.21 mm N/A 2 in N/A 2.469 in67.713 mm N/A 1.475 in N/A 15 N/A CAD Icon (for items table)
TW108 N/A 1.603 in N/A 2 in N/A 2.484 in63.09 mm N/A 1.439 in N/A 15 N/A CAD Icon (for items table)
W 09 N/A 1.792 in45.52 mm N/A 2.281 in N/A 2.734 in69.44 mm N/A 1.684 in N/A 17 N/A CAD Icon (for items table)
TW109 N/A 1.817 in N/A 2.281 in N/A 2.719 in69.06 mm N/A 1.657 in N/A 17 N/A CAD Icon (for items table)
W 10 N/A 1.992 in50.6 mm N/A 2.438 in N/A 2.922 in74.22 mm N/A 1.884 in N/A 17 N/A CAD Icon (for items table)
TW110 N/A 2.017 in N/A 2.438 in N/A 2.922 in74.22 mm N/A 1.86 in N/A 17 N/A CAD Icon (for items table)
W 11 N/A 2.182 in55.42 mm N/A 2.656 in N/A 3.109 in78.97 mm N/A 2.069 in N/A 17 N/A CAD Icon (for items table)
TW111 N/A 2.207 in N/A 2.656 in N/A 3.109 in78.97 mm N/A 2.048 in N/A 17 N/A CAD Icon (for items table)
TW112 N/A 2.245 in N/A 2.844 in N/A 3.344 in84.94 mm N/A 2.248 in N/A 17 N/A CAD Icon (for items table)
W 12 N/A 2.4 in60.96 mm N/A 2.844 in N/A 3.344 in84.94 mm N/A 2.267 in N/A 17 N/A CAD Icon (for items table)
W 13 N/A 2.588 in65.74 mm N/A 3.063 in N/A 3.578 in90.88 mm N/A 2.455 in N/A 19 N/A CAD Icon (for items table)
TW113 N/A 2.613 in N/A 3.063 in N/A 3.578 in90.88 mm N/A 2.423 in N/A 19 N/A CAD Icon (for items table)
W 14 N/A 2.791 in70.89 mm N/A 3.313 in N/A 3.828 in97.23 mm N/A 2.658 in N/A 19 N/A CAD Icon (for items table)
TW114 N/A 2.816 in N/A 3.313 in N/A 3.828 in97.23 mm N/A 2.626 in N/A 19 N/A CAD Icon (for items table)
W 15 N/A 2.973 in75.51 mm N/A 3.593 in N/A 4.109 in104.37 mm N/A 2.834 in N/A 19 N/A CAD Icon (for items table)
TW115 N/A 3.003 in N/A 3.563 in N/A 4.109 in104.37 mm N/A 2.782 in N/A 19 N/A CAD Icon (for items table)
W 16 N/A 3.177 in80.7 mm N/A 3.844 in N/A 4.3750 in111.13 mm N/A 3.035 in N/A 19 N/A CAD Icon (for items table)
TW116 N/A 3.207 in N/A 3.844 in N/A 4.406 in111.91 mm N/A 3.001 in N/A 19 N/A CAD Icon (for items table)
W 17 N/A 3.395 in86.23 mm N/A 4.031 in N/A 4.6250 in117.48 mm N/A 3.253 in N/A 19 N/A CAD Icon (for items table)
TW117 N/A 3.425 in N/A 4.031 in N/A 4.656 in118.26 mm N/A 3.189 in N/A 19 N/A CAD Icon (for items table)
W 18 N/A 3.582 in90.98 mm N/A 4.281 in N/A 4.938 in125.43 mm N/A 3.418 in N/A 19 N/A CAD Icon (for items table)
TW118 N/A 3.612 in N/A 4.281 in N/A 4.968 in126.19 mm N/A 3.376 in N/A 19 N/A CAD Icon (for items table)
W 19 N/A 3.8 in96.52 mm N/A 4.563 in N/A 5.219 in132.56 mm N/A 3.636 in N/A 19 N/A CAD Icon (for items table)
TW119 N/A 3.83 in N/A 4.563 in N/A 5.25 in133.35 mm N/A 3.563 in N/A 19 N/A CAD Icon (for items table)
W 20 N/A 3.988 in101.3 mm N/A 4.813 in N/A 5.5000 in139.700 mm N/A 3.809 in N/A 19 N/A CAD Icon (for items table)
TW120 N/A 4.018 in N/A 4.813 in N/A 5.531 in140.49 mm N/A 3.767 in N/A 19 N/A CAD Icon (for items table)
W 21 N/A 4.192 in106.48 mm N/A 5 in N/A 5.703 in144.86 mm N/A 4.013 in N/A 19 N/A CAD Icon (for items table)
TW121 N/A 4.222 in N/A 5 in N/A 5.734 in145.64 mm N/A 3.939 in N/A 19 N/A CAD Icon (for items table)
W 22 N/A 4.395 in111.63 mm N/A 5.281 in N/A 6.063 in154 mm N/A 4.185 in N/A 19 N/A CAD Icon (for items table)
W 022 N/A 4.395 in111.63 mm N/A 4.921 in N/A 5.688 in144.48 mm N/A 4.185 in N/A 19 N/A CAD Icon (for items table)
TW122 N/A 4.425 in N/A 5.281 in N/A 6.063 in154 mm N/A 4.157 in N/A 19 N/A CAD Icon (for items table)
W 24 N/A 4.801 in121.95 mm N/A 5.688 in N/A 6.469 in164.31 mm N/A 4.591 in N/A 19 N/A CAD Icon (for items table)
W 024 N/A 4.801 in121.95 mm N/A 5.333 in N/A 6.188 in157.18 mm N/A 4.591 in N/A 19 N/A CAD Icon (for items table)
TW124 N/A 4.831 in N/A 5.688 in N/A 6.531 in165.89 mm N/A 4.532 in N/A 19 N/A CAD Icon (for items table)
W 26 N/A 5.191 in131.85 mm N/A 6.188 in N/A 7.5 in190.5 mm N/A 4.961 in N/A 19 N/A CAD Icon (for items table)
W 026 N/A 5.191 in131.85 mm N/A 5.723 in N/A 6.625 in168.28 mm N/A 4.961 in N/A 19 N/A CAD Icon (for items table)
1 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2