Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Inch TTU Take-Up Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch TTU Take-Up Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Inch TTU Take-Up Unit

For CAD models and more information, click Directly on the part number below.

  • The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular take-up assembly.
  • Frame assembly and adjusting screw of TTU units are made of steel.
  • The bearing housing is cast iron. Steel or ductile iron housings are additional options.
  • Units include housing for adapter-mounted bearings only, for either fixed or float position (be sure to specify).
  • One stabilizing ring is included for fixed position assemblies.
  • Sealing is triple ring labyrinth or end closures.
  • For extremely contaminated environments, the DUSTAC seal is suggested.

Note: Speed ratings are found in dimension tables in the spherical roller bearing section.




Add To Cart Request Quote
   
  Results 1 - 25 of 33 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Diameter S-1

Travel

Bearing Number

Adapter Assembly Number

Stabilizing Ring 1 Req’d

Triple Seal 2 Req’d

TTU-75-6 2 7/16 in 6 in 22215K SNW-15 SR-15-0 LOR37
TTU-85-6 2 15/16 in 6 in 22217K SNW-17 SR-17-14 LOR53
TTU-55-12 1 15/16 in 12 in 22211K SNW-11 SR-11-0 LOR24
TTU-65-12 2 3/16 in 12 in 22213K SNW-13 SR-13-0 LOR29
TTU-75-12 2 7/16 in 12 in 22215K SNW-15 SR-15-0 LOR37
TTU-85-12 2 15/16 in 12 in 22217K SNW-17 SR-17-14 LOR53
TTU-100-12 3 7/16 in 12 in 22220K SNW-20 SR-20-17 LOR102
TTU-110-12 3 15/16 in 12 in 22222K SNW-22 SR-22-19 LOR109
TTU-130-12 4 7/16 in 12 in 22226K SNW-26 SR-26-0 LOR117
TTU-140-12 4 15/16 in 12 in 22228K SNW-28 SR-28-0 LOR122
TTU-55-18 1 15/16 in 18 in 22211K SNW-11 SR-11-0 LOR24
TTU-65-18 2 3/16 in 18 in 22213K SNW-13 SR-13-0 LOR29
TTU-75-18 2 7/16 in 18 in 22215K SNW-15 SR-15-0 LOR37
TTU-85-18 2 15/16 in 18 in 22217K SNW-17 SR-17-14 LOR53
TTU-100-18 3 7/16 in 18 in 22220K SNW-20 SR-20-17 LOR102
TTU-110-18 3 15/16 in 18 in 22222K SNW-22 SR-22-19 LOR109
TTU-130-18 4 7/16 in 18 in 22226K SNW-26 SR-26-0 LOR117
TTU-140-18 4 15/16 in 18 in 22228K SNW-28 SR-28-0 LOR122
TTU-55-24 1 15/16 in 24 in 22211K SNW-11 SR-11-0 LOR24
TTU-65-24 2 3/16 in 24 in 22213K SNW-13 SR-13-0 LOR29
TTU-75-24 2 7/16 in 24 in 22215K SNW-15 SR-15-0 LOR37
TTU-85-24 2 15/16 in 24 in 22217K SNW-17 SR-17-14 LOR53
TTU-100-24 3 7/16 in 24 in 22220K SNW-20 SR-20-17 LOR102
TTU-110-24 3 15/16 in 24 in 22222K SNW-22 SR-22-19 LOR109
TTU-130-24 4 7/16 in 24 in 22226K SNW-26 SR-26-0 LOR117
  Results 1 - 25 of 33 1 2 
<