Part Number | 
                        
                            Travel | 
                        
                            A | 
                        
                            Bolt Size C | 
                        
                            E | 
                        
                            F | 
                        
                            Pillow Block Housing Number (SAF or SDAF) | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|
| TU-3x12 | Travel N/A 12 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-4x12 | Travel N/A 12 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-5x12 | Travel N/A 12 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-6x12 | Travel N/A 12 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-7x12 | Travel N/A 12 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-8x12 | Travel N/A 12 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-8-1x12 | Travel N/A 12 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-3x18 | Travel N/A 18 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-4x18 | Travel N/A 18 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-5x18 | Travel N/A 18 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-6x18 | Travel N/A 18 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-7x18 | Travel N/A 18 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-8x18 | Travel N/A 18 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-8-1x18 | Travel N/A 18 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-3x24 | Travel N/A 24 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-4x24 | Travel N/A 24 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-5x24 | Travel N/A 24 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-6x24 | Travel N/A 24 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-7x24 | Travel N/A 24 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-8x24 | Travel N/A 24 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-8-1x24 | Travel N/A 24 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-3x30 | Travel N/A 30 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-4x30 | Travel N/A 30 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-5x30 | Travel N/A 30 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| TU-6x30 | Travel N/A 30 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L | 
    
    
        Add To Cart
    
                                     Request Quote  |