Part Number |
Travel |
A |
Bolt Size C |
E |
F |
Pillow Block Housing Number (SAF or SDAF) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| TU-3x12 | Travel N/A 12 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L |
Add To Cart
Request Quote |
| TU-4x12 | Travel N/A 12 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L |
Add To Cart
Request Quote |
| TU-5x12 | Travel N/A 12 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L |
Add To Cart
Request Quote |
| TU-6x12 | Travel N/A 12 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L |
Add To Cart
Request Quote |
| TU-7x12 | Travel N/A 12 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L |
Add To Cart
Request Quote |
| TU-8x12 | Travel N/A 12 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L |
Add To Cart
Request Quote |
| TU-8-1x12 | Travel N/A 12 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L |
Add To Cart
Request Quote |
| TU-3x18 | Travel N/A 18 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L |
Add To Cart
Request Quote |
| TU-4x18 | Travel N/A 18 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L |
Add To Cart
Request Quote |
| TU-5x18 | Travel N/A 18 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L |
Add To Cart
Request Quote |
| TU-6x18 | Travel N/A 18 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L |
Add To Cart
Request Quote |
| TU-7x18 | Travel N/A 18 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L |
Add To Cart
Request Quote |
| TU-8x18 | Travel N/A 18 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L |
Add To Cart
Request Quote |
| TU-8-1x18 | Travel N/A 18 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L |
Add To Cart
Request Quote |
| TU-3x24 | Travel N/A 24 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L |
Add To Cart
Request Quote |
| TU-4x24 | Travel N/A 24 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L |
Add To Cart
Request Quote |
| TU-5x24 | Travel N/A 24 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L |
Add To Cart
Request Quote |
| TU-6x24 | Travel N/A 24 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L |
Add To Cart
Request Quote |
| TU-7x24 | Travel N/A 24 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L |
Add To Cart
Request Quote |
| TU-8x24 | Travel N/A 24 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L |
Add To Cart
Request Quote |
| TU-8-1x24 | Travel N/A 24 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L |
Add To Cart
Request Quote |
| TU-3x30 | Travel N/A 30 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L |
Add To Cart
Request Quote |
| TU-4x30 | Travel N/A 30 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L |
Add To Cart
Request Quote |
| TU-5x30 | Travel N/A 30 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L |
Add To Cart
Request Quote |
| TU-6x30 | Travel N/A 30 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L |
Add To Cart
Request Quote |