Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Inch TU Take-Up Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch TU Take-Up Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Inch TU Take-Up Unit

For CAD models and more information, click Directly on the part number below.

  • The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
  • The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
  • Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
  • Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
  • Both two- and four-bolt pedestals are available and must be specified.




Add To Cart Request Quote
   
  Results 1 - 25 of 35 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Travel

A

Bolt Size C

E

F

Pillow Block Housing Number (SAF or SDAF)

TU-3x12 12 in 4.875 in 20 in 6.5 in 5/8 in 515L
TU-4x12 12 in 5 in 21 3/4 in 6.5 in 3/4 in 516L, 517L
TU-5x12 12 in 5.25 in 23 in 7.5 in 3/4 in 518L, 615L
TU-6x12 12 in 5.5 in 24 3/4 in 7.5 in 3/4 in 520L, 617L
TU-7x12 12 in 6 in 26 in 9.0000 in 3/4 in 522L, 524L, 620L
TU-8x12 12 in 6 in 28 in 9.0000 in 3/4 in 526L, 622L
TU-8-1x12 12 in 6 in 29 1/2 in 9.0000 in 3/4 in 528L
TU-3x18 18 in 4.875 in 20 in 6.5 in 5/8 in 515L
TU-4x18 18 in 5 in 21 3/4 in 6.5 in 3/4 in 516L, 517L
TU-5x18 18 in 5.25 in 23 in 7.5 in 3/4 in 518L, 615L
TU-6x18 18 in 5.5 in 24 3/4 in 7.5 in 3/4 in 520L, 617L
TU-7x18 18 in 6 in 26 in 9.0000 in 3/4 in 522L, 524L, 620L
TU-8x18 18 in 6 in 28 in 9.0000 in 3/4 in 526L, 622L
TU-8-1x18 18 in 6 in 29 1/2 in 9.0000 in 3/4 in 528L
TU-3x24 24 in 4.875 in 20 in 6.5 in 5/8 in 515L
TU-4x24 24 in 5 in 21 3/4 in 6.5 in 3/4 in 516L, 517L
TU-5x24 24 in 5.25 in 23 in 7.5 in 3/4 in 518L, 615L
TU-6x24 24 in 5.5 in 24 3/4 in 7.5 in 3/4 in 520L, 617L
TU-7x24 24 in 6 in 26 in 9.0000 in 3/4 in 522L, 524L, 620L
TU-8x24 24 in 6 in 28 in 9.0000 in 3/4 in 526L, 622L
TU-8-1x24 24 in 6 in 29 1/2 in 9.0000 in 3/4 in 528L
TU-3x30 30 in 4.875 in 20 in 6.5 in 5/8 in 515L
TU-4x30 30 in 5 in 21 3/4 in 6.5 in 3/4 in 516L, 517L
TU-5x30 30 in 5.25 in 23 in 7.5 in 3/4 in 518L, 615L
TU-6x30 30 in 5.5 in 24 3/4 in 7.5 in 3/4 in 520L, 617L
  Results 1 - 25 of 35 1 2 
<