Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
  • The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
  • Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
  • Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
  • Both two- and four-bolt pedestals are available and must be specified.
1 - 35 of 35 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Travel (in)

Part Number

Travel

A

Bolt Size C

E

F

Pillow Block Housing Number (SAF or SDAF)

TU-3x12 N/A 12 in N/A 4.875 in N/A 20 in N/A 6.5 in N/A 5/8 in N/A 515L
TU-4x12 N/A 12 in N/A 5 in N/A 21 3/4 in N/A 6.5 in N/A 3/4 in N/A 516L, 517L
TU-5x12 N/A 12 in N/A 5.25 in N/A 23 in N/A 7.5 in N/A 3/4 in N/A 518L, 615L
TU-6x12 N/A 12 in N/A 5.5 in N/A 24 3/4 in N/A 7.5 in N/A 3/4 in N/A 520L, 617L
TU-7x12 N/A 12 in N/A 6 in N/A 26 in N/A 9.0000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-8x12 N/A 12 in N/A 6 in N/A 28 in N/A 9.0000 in N/A 3/4 in N/A 526L, 622L
TU-8-1x12 N/A 12 in N/A 6 in N/A 29 1/2 in N/A 9.0000 in N/A 3/4 in N/A 528L
TU-3x18 N/A 18 in N/A 4.875 in N/A 20 in N/A 6.5 in N/A 5/8 in N/A 515L
TU-4x18 N/A 18 in N/A 5 in N/A 21 3/4 in N/A 6.5 in N/A 3/4 in N/A 516L, 517L
TU-5x18 N/A 18 in N/A 5.25 in N/A 23 in N/A 7.5 in N/A 3/4 in N/A 518L, 615L
TU-6x18 N/A 18 in N/A 5.5 in N/A 24 3/4 in N/A 7.5 in N/A 3/4 in N/A 520L, 617L
TU-7x18 N/A 18 in N/A 6 in N/A 26 in N/A 9.0000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-8x18 N/A 18 in N/A 6 in N/A 28 in N/A 9.0000 in N/A 3/4 in N/A 526L, 622L
TU-8-1x18 N/A 18 in N/A 6 in N/A 29 1/2 in N/A 9.0000 in N/A 3/4 in N/A 528L
TU-3x24 N/A 24 in N/A 4.875 in N/A 20 in N/A 6.5 in N/A 5/8 in N/A 515L
TU-4x24 N/A 24 in N/A 5 in N/A 21 3/4 in N/A 6.5 in N/A 3/4 in N/A 516L, 517L
TU-5x24 N/A 24 in N/A 5.25 in N/A 23 in N/A 7.5 in N/A 3/4 in N/A 518L, 615L
TU-6x24 N/A 24 in N/A 5.5 in N/A 24 3/4 in N/A 7.5 in N/A 3/4 in N/A 520L, 617L
TU-7x24 N/A 24 in N/A 6 in N/A 26 in N/A 9.0000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-8x24 N/A 24 in N/A 6 in N/A 28 in N/A 9.0000 in N/A 3/4 in N/A 526L, 622L
TU-8-1x24 N/A 24 in N/A 6 in N/A 29 1/2 in N/A 9.0000 in N/A 3/4 in N/A 528L
TU-3x30 N/A 30 in N/A 4.875 in N/A 20 in N/A 6.5 in N/A 5/8 in N/A 515L
TU-4x30 N/A 30 in N/A 5 in N/A 21 3/4 in N/A 6.5 in N/A 3/4 in N/A 516L, 517L
TU-5x30 N/A 30 in N/A 5.25 in N/A 23 in N/A 7.5 in N/A 3/4 in N/A 518L, 615L
TU-6x30 N/A 30 in N/A 5.5 in N/A 24 3/4 in N/A 7.5 in N/A 3/4 in N/A 520L, 617L
TU-7x30 N/A 30 in N/A 6 in N/A 26 in N/A 9.0000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-8x30 N/A 30 in N/A 6 in N/A 28 in N/A 9.0000 in N/A 3/4 in N/A 526L, 622L
TU-8-1x30 N/A 30 in N/A 6 in N/A 29 1/2 in N/A 9.0000 in N/A 3/4 in N/A 528L
TU-3x36 N/A 36 in N/A 4.875 in N/A 20 in N/A 6.5 in N/A 5/8 in N/A 515L
TU-4x36 N/A 36 in N/A 5 in N/A 21 3/4 in N/A 6.5 in N/A 3/4 in N/A 516L, 517L
TU-5x36 N/A 36 in N/A 5.25 in N/A 23 in N/A 7.5 in N/A 3/4 in N/A 518L, 615L
TU-6x36 N/A 36 in N/A 5.5 in N/A 24 3/4 in N/A 7.5 in N/A 3/4 in N/A 520L, 617L
TU-7x36 N/A 36 in N/A 6 in N/A 26 in N/A 9.0000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-8x36 N/A 36 in N/A 6 in N/A 28 in N/A 9.0000 in N/A 3/4 in N/A 526L, 622L
TU-8-1x36 N/A 36 in N/A 6 in N/A 29 1/2 in N/A 9.0000 in N/A 3/4 in N/A 528L
1 - 35 of 35 | Results Per Page | View | Unit of Measure
1