3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
  • The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
  • Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
  • Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
  • Both two- and four-bolt pedestals are available and must be specified.
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Travel (in)

Part Number

Travel

A

Bolt Size C

E

F

Pillow Block Housing Number (SAF or SDAF)

Sort by
TU-3x12 N/A 12 in N/A 4.8750 in N/A 20 in N/A 6.500 in N/A 5/8 in N/A 515L
TU-3x18 N/A 18 in N/A 4.8750 in N/A 20 in N/A 6.500 in N/A 5/8 in N/A 515L
TU-3x24 N/A 24 in N/A 4.8750 in N/A 20 in N/A 6.500 in N/A 5/8 in N/A 515L
TU-3x30 N/A 30 in N/A 4.8750 in N/A 20 in N/A 6.500 in N/A 5/8 in N/A 515L
TU-3x36 N/A 36 in N/A 4.8750 in N/A 20 in N/A 6.500 in N/A 5/8 in N/A 515L
TU-4x12 N/A 12 in N/A 5.0000 in N/A 21 3/4 in N/A 6.500 in N/A 3/4 in N/A 516L, 517L
TU-4x18 N/A 18 in N/A 5.0000 in N/A 21 3/4 in N/A 6.500 in N/A 3/4 in N/A 516L, 517L
TU-4x24 N/A 24 in N/A 5.0000 in N/A 21 3/4 in N/A 6.500 in N/A 3/4 in N/A 516L, 517L
TU-4x30 N/A 30 in N/A 5.0000 in N/A 21 3/4 in N/A 6.500 in N/A 3/4 in N/A 516L, 517L
TU-4x36 N/A 36 in N/A 5.0000 in N/A 21 3/4 in N/A 6.500 in N/A 3/4 in N/A 516L, 517L
TU-5x12 N/A 12 in N/A 5.2500 in N/A 23 in N/A 7.500 in N/A 3/4 in N/A 518L, 615L
TU-5x18 N/A 18 in N/A 5.2500 in N/A 23 in N/A 7.500 in N/A 3/4 in N/A 518L, 615L
TU-5x24 N/A 24 in N/A 5.2500 in N/A 23 in N/A 7.500 in N/A 3/4 in N/A 518L, 615L
TU-5x30 N/A 30 in N/A 5.2500 in N/A 23 in N/A 7.500 in N/A 3/4 in N/A 518L, 615L
TU-5x36 N/A 36 in N/A 5.2500 in N/A 23 in N/A 7.500 in N/A 3/4 in N/A 518L, 615L
TU-6x12 N/A 12 in N/A 5.5000 in N/A 24 3/4 in N/A 7.500 in N/A 3/4 in N/A 520L, 617L
TU-6x18 N/A 18 in N/A 5.5000 in N/A 24 3/4 in N/A 7.500 in N/A 3/4 in N/A 520L, 617L
TU-6x24 N/A 24 in N/A 5.5000 in N/A 24 3/4 in N/A 7.500 in N/A 3/4 in N/A 520L, 617L
TU-6x30 N/A 30 in N/A 5.5000 in N/A 24 3/4 in N/A 7.500 in N/A 3/4 in N/A 520L, 617L
TU-6x36 N/A 36 in N/A 5.5000 in N/A 24 3/4 in N/A 7.500 in N/A 3/4 in N/A 520L, 617L
TU-7x12 N/A 12 in N/A 6.0000 in N/A 26 in N/A 9.000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-7x18 N/A 18 in N/A 6.0000 in N/A 26 in N/A 9.000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-7x24 N/A 24 in N/A 6.0000 in N/A 26 in N/A 9.000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-7x30 N/A 30 in N/A 6.0000 in N/A 26 in N/A 9.000 in N/A 3/4 in N/A 522L, 524L, 620L
TU-7x36 N/A 36 in N/A 6.0000 in N/A 26 in N/A 9.000 in N/A 3/4 in N/A 522L, 524L, 620L
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2