76 - 92 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Inside Diameter MIN (in)

Outside Diameter (in)

Overall Width (in)

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 155 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.939 in N/A 6.945 in N/A 7.908 in N/A 1 in N/A
LOR 156 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.001 in N/A 7.007 in N/A 7.908 in N/A 1 in N/A
LOR 158 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.126 in N/A 7.132 in N/A 8.095 in N/A 1 in N/A
LOR 159 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.189 in N/A 7.195 in N/A 8.095 in N/A 1 in N/A
LOR 160 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.251 in N/A 7.257 in N/A 8.095 in N/A 1 in N/A
LOR 161 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.439 in N/A 7.445 in N/A 8.47 in N/A 1 in N/A
LOR 164 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.626 in N/A 7.632 in N/A 8.47 in N/A 1 in N/A
LOR 165 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.814 in N/A 7.82 in N/A 8.865 in N/A 1 in N/A
LOR 166 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.876 in N/A 7.882 in N/A 8.865 in N/A 1 in N/A
LOR 167 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.939 in N/A 7.945 in N/A 8.865 in N/A 1 in N/A
LOR 168 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.001 in N/A 8.007 in N/A 8.865 in N/A 1 in N/A
LOR 170 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.314 in N/A 8.32 in N/A 9.365 in N/A 1 in N/A
LOR 171 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.376 in N/A 8.382 in N/A 9.365 in N/A 1 in N/A
LOR 175 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.751 in N/A 8.757 in N/A 9.74 in N/A 1 in N/A
LOR 553 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 9.439 in N/A 9.445 in N/A 10.553 in N/A 1 in N/A
LOR 178 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 9.501 in N/A 9.507 in N/A 10.553 in N/A 1 in N/A
LOR 179 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 9.564 in N/A 9.57 in N/A 10.553 in N/A 1 in N/A
76 - 92 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4