All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric H Adapter Sleeve > View Items  

Metric H Adapter Sleeve

Check up to five results to perform an action.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 126  1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H319 85 mm 68 mm 19 mm N/A M95x2 125 mm KM19 MB19 HMV19 CAD Icon (for items table)
H2319 85 mm 90 mm 19 mm N/A M95x2 125 mm KM19 MB19 HMV19 CAD Icon (for items table)
H320 90 mm 71 mm 20 mm N/A M100x2 130 mm KM20 MB20 HMV20 CAD Icon (for items table)
H3120 90 mm 76 mm 20 mm N/A M100x2 130 mm KM20 MB20 HMV20 CAD Icon (for items table)
H2320 90 mm 97 mm 20 mm N/A M100x2 130 mm KM20 MB20 HMV20 CAD Icon (for items table)
H321 95 mm 74 mm 20 mm N/A M105x2 140 mm KM 21 MB21 HMV21 CAD Icon (for items table)
H2321 95 mm 101 mm 20 mm N/A M105x2 140 mm KM21 MB21 HMV21 CAD Icon (for items table)
H322 100 mm 77 mm 21 mm N/A M110x2 145 mm KM22 MB22 HMV22 CAD Icon (for items table)
H3122 100 mm 81 mm 21 mm N/A M110x2 145 mm KM22 MB22 HMV22 CAD Icon (for items table)
H2322 100 mm 105 mm 21 mm N/A M110x2 145 mm KM22 MB22 HMV22 CAD Icon (for items table)
H3024 110 mm 72 mm 22 mm N/A M120x2 145 mm KML24 MBL24 HMV24 CAD Icon (for items table)
H3124 110 mm 88 mm 22 mm N/A M120x2 155 mm KM24 MB24 HMV24 CAD Icon (for items table)
H2324 110 mm 112 mm 22 mm N/A M120x2 155 mm KM24 MB24 HMV24 CAD Icon (for items table)
H3926 115 mm 65 mm 23 mm N/A M130x2 155 mm KML26 MBL26 HMV26 CAD Icon (for items table)
H3026 115 mm 80 mm 23 mm N/A M130x2 155 mm KML26 MBL26 HMV26 CAD Icon (for items table)
H3126 115 mm 92 mm 23 mm N/A M130x2 165 mm KM26 MB26 HMV26 CAD Icon (for items table)
H2326 115 mm 121 mm 23 mm N/A M130x2 165 mm KM26 MB26 HMV26 CAD Icon (for items table)
H3928 125 mm 66 mm 24 mm N/A M140x2 165 mm KML28 MBL28 HMV28 CAD Icon (for items table)
H3028 125 mm 82 mm 24 mm N/A M140x2 165 mm KML28 MBL28 HMV28 CAD Icon (for items table)
H3128 125 mm 97 mm 24 mm N/A M140x2 180 mm KM28 MB28 HMV28 CAD Icon (for items table)
H2328 125 mm 131 mm 24 mm N/A M140x2 180 mm KM28 MB28 HMV28 CAD Icon (for items table)
H3930 135 mm 76 mm 26 mm N/A M150x2 180 mm KML30 MBL30 HMV30 CAD Icon (for items table)
H3030 135 mm 87 mm 26 mm N/A M150x2 180 mm KML30 MBL30 HMV30 CAD Icon (for items table)
H3130 135 mm 111 mm 26 mm N/A M150x2 195 mm KM30 MB30 HMV30 CAD Icon (for items table)
H2330 135 mm 139 mm 26 mm N/A M150x2 195 mm KM30 MB30 HMV30 CAD Icon (for items table)
  Results 26 - 50 of 126  1 2 3 4 5 »